Part Number: TAS5805M
Other Parts Discussed in Thread: TAS5805
Please provide me a set of parameters that can roughly meet the expected effect with my block diagram.
Other settings that are not mentioned can be set according to the general practice.
SOC I2S TX:
Master Mode, Left Justified
48K,32bit, MCK=256FS
Speaker frequency setting:
Woofer: 20 ~ 450 Hz
Mid-range: 400 ~ 3KHz
Tweeter: 3K ~ 20 KHz