Hello, I'm trying to integrate a tlv320aic3110 into an stm32mp135 board. So far, I've been able to make it recognize the chip as a sound card:
~# aplay -l **** List of PLAYBACK Hardware Devices **** card 0: MySound [MySound], device 0: 44004000.audio-controller-tlv320aic31xx-hifi tlv320aic31xx-hifi [44004000.audio-controller-tlv320aic31xx-hifi tlv320aic31xx-hifi] Subdevices: 1/1 Subdevice #0: subdevice #0
I have written this for the device tree:
sound0: sound@0 {
compatible = "simple-audio-card";
simple-audio-card,name = "MySound";
simple-audio-card,widgets =
"Microphone", "Microphone Jack",
"Headphone", "Headphone Jack",
"Speaker", "Speaker";
simple-audio-card,routing =
"MIC1LP", "Microphone Jack",
"MIC1RP", "Microphone Jack",
"MIC1LP", "MICBIAS",
"MIC1RP", "MICBIAS",
"Headphone Jack", "HPL",
"Headphone Jack", "HPR",
"Speaker", "SPL",
"Speaker", "SPR";
simple-audio-card,format = "i2s";
simple-audio-card,bitclock-master = <&sound0_master>;
simple-audio-card,frame-master = <&sound0_master>;
simple-audio-card,bitclock-inversion;
simple-audio-card,cpu {
sound-dai = <&i2s1>;
system-clock-frequency = <12000000>;
};
sound0_master: simple-audio-card,codec {
sound-dai = <&codec>;
system-clock-frequency = <12000000>;
};
};
...
&pinctrl {
codec_pins_a: codec_pins_a {
pins1 {
pinmux = <STM32_PINMUX('F', 8, GPIO)>; /* AUDIO_PWR_EN1 */
bias-pull-up;
};
pins2 {
pinmux = <STM32_PINMUX('F', 6, GPIO)>; /* RESET */
bias-disable;
};
pins3 {
pinmux = <STM32_PINMUX('A', 3, AF5)>, /* I2S1_SDO */
<STM32_PINMUX('A', 6, AF5)>, /* I2S1_SDI */
<STM32_PINMUX('B', 1, AF5)>, /* I2S1_BITCLK / I2S1_CK */
<STM32_PINMUX('B', 0, AF5)>, /* I2S1_WORDCLK / I2S1_MCK */
<STM32_PINMUX('D', 9, AF13)>, /* CLK1_A / LCD_CLK */
<STM32_PINMUX('B', 10, GPIO)>; /* K81_AUD_MUTE */
};
};
};
&i2s1 {
// pinctrl-names = "default";
// pinctrl-0 = <&i2s1_pins>;
status = "okay";
#clock-cells = <0>;
clock-names = "pclk", "i2sclk", "x8k", "x11k";
clocks = <&rcc SPI5>,
<&rcc SPI1_K>,
<&rcc SAI1_K>,
<&rcc SAI2_K>;
};
&i2c1 {
codec: codec@18 {
compatible = "ti,tlv320aic3110";
reg = <0x18>;
// pinctrl-names = "default";
pinctrl-0 = <&codec_pins_a>;
#sound-dai-cells = <0>;
status = "okay";
system-clock-frequency = <100000>;
ai31xx-micbias-vg = <MICBIAS_2_0V>;
reset-gpios = <&gpiof 6 GPIO_ACTIVE_LOW>;
/* Regulators */
HPVDD-supply = <&scmi_v3v3_sw>;
SPRVDD-supply = <&scmi_vdd_usb>;
SPLVDD-supply = <&scmi_vdd_usb>;
AVDD-supply = <&scmi_v3v3_sw>;
IOVDD-supply = <&scmi_v3v3_sw>;
DVDD-supply = <&scmi_v1v8_periph>;
};
};
After modifying the parameters shown in amixer/alsamixer, I've finally been able to hear something, but it's just a short "click" sound after I try playing a wav file or the speaker-test command. Both commands stay "blocked", by the way. If I run them on my computer, the play the sound and then close themselves, in the board they stay in execution until I stop them manually.
Here is also my amixer output:
Simple mixer control 'Speaker Analog',0 Capabilities: pvolume Playback channels: Front Left - Front Right Limits: Playback 0 - 127 Mono: Front Left: Playback 127 [100%] [0.00dB] Front Right: Playback 127 [100%] [0.00dB] Simple mixer control 'Speaker Driver',0 Capabilities: pvolume pswitch Playback channels: Front Left - Front Right Limits: Playback 0 - 3 Mono: Front Left: Playback 3 [100%] [24.00dB] [on] Front Right: Playback 3 [100%] [24.00dB] [on] Simple mixer control 'Speaker Left',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'Speaker Right',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'Mic PGA',0 Capabilities: cvolume cvolume-joined Capture channels: Mono Limits: Capture 0 - 119 Mono: Capture 119 [100%] [59.50dB] Simple mixer control 'ADC',0 Capabilities: cvolume cvolume-joined cswitch cswitch-joined Capture channels: Mono Limits: Capture 0 - 64 Mono: Capture 64 [100%] [12.00dB] [on] Simple mixer control 'ADC Fine',0 Capabilities: cvolume cvolume-joined Capture channels: Mono Limits: Capture 0 - 4 Mono: Capture 4 [100%] [0.40dB] Simple mixer control 'DAC',0 Capabilities: pvolume Playback channels: Front Left - Front Right Limits: Playback 0 - 175 Mono: Front Left: Playback 175 [100%] [24.00dB] Front Right: Playback 175 [100%] [24.00dB] Simple mixer control 'DAC Left Input',0 Capabilities: enum Items: 'Off' 'Left Data' 'Right Data' 'Mono' Item0: 'Mono' Simple mixer control 'DAC Right Input',0 Capabilities: enum Items: 'Off' 'Right Data' 'Left Data' 'Mono' Item0: 'Mono' Simple mixer control 'HP Analog',0 Capabilities: pvolume Playback channels: Front Left - Front Right Limits: Playback 0 - 127 Mono: Front Left: Playback 127 [100%] [0.00dB] Front Right: Playback 127 [100%] [0.00dB] Simple mixer control 'HP Driver',0 Capabilities: pvolume pswitch Playback channels: Front Left - Front Right Limits: Playback 0 - 9 Mono: Front Left: Playback 9 [100%] [9.00dB] [on] Front Right: Playback 9 [100%] [9.00dB] [on] Simple mixer control 'HP Left',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'HP Output Driver Power-On time',0 Capabilities: enum Items: '0us' '15.3us' '153us' '1.53ms' '15.3ms' '76.2ms' '153ms' '304ms' '610ms' '1.22s' '3.04s' '6.1s' Item0: '6.1s' Simple mixer control 'HP Output Driver Ramp-up step',0 Capabilities: enum Items: '0ms' '0.98ms' '1.95ms' '3.9ms' Item0: '3.9ms' Simple mixer control 'HP Right',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'MIC1LM M-Terminal',0 Capabilities: enum Items: 'Off' 'FFR 10 Ohm' 'FFR 20 Ohm' 'FFR 40 Ohm' Item0: 'FFR 10 Ohm' Simple mixer control 'MIC1LM P-Terminal',0 Capabilities: enum Items: 'Off' 'FFR 10 Ohm' 'FFR 20 Ohm' 'FFR 40 Ohm' Item0: 'FFR 10 Ohm' Simple mixer control 'MIC1LP P-Terminal',0 Capabilities: enum Items: 'Off' 'FFR 10 Ohm' 'FFR 20 Ohm' 'FFR 40 Ohm' Item0: 'FFR 10 Ohm' Simple mixer control 'MIC1RP P-Terminal',0 Capabilities: enum Items: 'Off' 'FFR 10 Ohm' 'FFR 20 Ohm' 'FFR 40 Ohm' Item0: 'FFR 10 Ohm' Simple mixer control 'Output Left From Left DAC',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'Output Left From MIC1LP',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'Output Left From MIC1RP',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'Output Right From MIC1RP',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'Output Right From Right DAC',0 Capabilities: pswitch pswitch-joined Playback channels: Mono Mono: Playback [on] Simple mixer control 'Volume Soft Stepping',0 Capabilities: enum Items: 'fast' 'slow' 'disabled' Item0: 'fast'
And my i2cdump output:
~# i2cdump -f -y 0 0x18
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 00 00 01 56 03 91 07 14 90 00 00 90 82 00 80 80 ..?V?????..??.??
10: 08 00 90 82 80 80 04 00 00 00 01 0c 00 08 88 00 ?.?????...??.??.
20: 00 00 00 00 80 33 11 00 00 00 00 00 00 00 00 00 ....?3?.........
30: 00 00 00 02 32 12 03 02 02 11 10 00 01 04 00 3c ...?2??????.??.<
40: 0c 30 30 00 6f 38 00 00 00 00 00 ee 10 d8 7e e3 ?00.o8.....???~?
50: 00 00 00 28 00 00 00 00 7f 00 00 00 00 00 00 00 ...(....?.......
60: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
70: 00 00 00 00 00 54 00 00 00 00 00 00 00 00 00 00 .....T..........
80: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
90: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
Could you check if I maybe have done something incorrectly, please? Let me know if you need more information
Thank you