Part Number: PCM3168A
Other Parts Discussed in Thread: PCM3168
Hello,
PCM3168A is configured TDM8 output, combined LRCKAD and LRCKDA to connect LRCK of host. Combined BCKAD and BCKDA to connect BCK=12.288M of host, SPI mode,PCM3168 is used as slave ,sample rate is LRCK:48K MCLK: 12.88M, BCK:12.288M;
addr=42, val=0
addr=43, val=0
addr=44, val=0
addr=45, val=0
addr=46, val=0
addr=47, val=ff
addr=48, val=ff
addr=49, val=ff
addr=4a, val=ff
addr=4b, val=ff
addr=4c, val=ff
addr=4d, val=ff
addr=4e, val=ff
addr=4f, val=ff
addr=50, val=1
addr=51, val=6
addr=52, val=0
addr=53, val=0
addr=54, val=0
addr=55, val=0
addr=56, val=0
addr=57, val=0
addr=58, val=d7
addr=59, val=d7
addr=5a, val=d7
addr=5b, val=d7
addr=5c, val=d7
addr=5d, val=d7
addr=5e, val=d7
---readback---:
addr=c0, val=c0
addr=c1, val=6
addr=c2, val=0
addr=c3, val=0
addr=c4, val=0
addr=c5, val=ff
addr=c6, val=0
addr=c7, val=ff
addr=c8, val=ff
addr=c9, val=ff
addr=ca, val=ff
addr=cb, val=ff
addr=cc, val=ff
addr=cd, val=ff
addr=ce, val=ff
addr=cf, val=ff
addr=d0, val=1
addr=d1, val=6
addr=d2, val=0
addr=d3, val=0
addr=d4, val=0
addr=d5, val=0
addr=d6, val=0
addr=d7, val=0
addr=d8, val=d7
addr=d9, val=d7
addr=da, val=d7
addr=db, val=d7
addr=dc, val=d7
addr=dd, val=d7
addr=de, val=d7
Now the question is it has only four channels output, the other four channels has no output. Could you please help?
Best regards
kailyn