Part Number: TLV320AIC3105
We are interfacing TLV320AIC3105 with AMBE2000 Vocoder.
The requirement of AMBE 2000 is
1. BCLK frequency to be less than 2.048MHz. TLV part t & BLCK to be configured in 256-clock mode.
2. WCLK 8 or 16 or 32KHz
3. No of bits = 16bit
4.MCLK can be chosen to be any value.
Kindly help with clock settings for TLV320AIC3105 to meet above requirment
Since there is no BCLK divider register setting, I'm finding difficult to generate BCLK frequency less than 2.048MHz.