Part Number: TAS5421-Q1
Dear TI,
I calculated the power consumption of TAS5421-Q1 based on efficiency with load power, below given the details and please correct me if wrong.
Load resistor: 4 ohm
load power: 10W

Efficiency: 83% (based on graph)
Input Power: output power/ Efficiency: 10/83%; 12.04W