Part Number: PCM1781
Hi,
The customer is using a PCM1781 and says that there is a phase difference of about 46us (about 2Fs since the digital sampling frequency of the input is 48 KHz) between the VOUTL and VOUTR.
Is this 2Fs within the normal operating range?
The customer specification requirements are as follows:
・1KHz sine wave is input digitally
・Lch and Rch input data are identical
・SCK=24.576 MHz, BCK=3.072 MHz, LRCK=48KHz
・DEMP0=0(Low), DEMP1=0(Low)
Best Regards,
Nishie