Hi,
During my design of a TPA3255 amplifier, I ran into a design complication. The four 1 uF 100 V X7R MLCC capacitors connected to PVDD pins of the chip extend to a height of 1.6 mm. The chip itself extends to a maximum height of 1.2 mm according to the datasheet. Therefore considering the capacitors have greater height, how is the heatsink meant to make direct contact with the chip?
Furthermore, wouldn't the heatsink making contact with both pins of all the capacitors cause them to short circuit?
Best Regards and Thanks,
I. Shaham