Part Number: OPA1633
Dear BU friend:
My customer faced OPA1633 thermal problem exceed 60℃ when the input is 10V and output is about 2V. The output connect to ADC directly.
Is it normal?
Here is the schematic and waveform of the input and output.

The yellow is the input, the green is output and it scaled down 5 times.