Part Number: SRC4392
Hello,
Is the SRC4392 capable of receiving S/PDIF over TOSLINK with varying frequency, for example 44.1kHz or 48kHz and using an internal clock source from our system to transmit S/PDIF over TOSLINK with a fixed frequency?
I.e. receive a digital audio signal with a sampling frequency of 44.1kHz and transmitting it with a fixed frequency of, for example, 48kHz which is generated by our system.
Thank you.