Attempts to operate TAS6421Q1EVM with input sample freq=96kHz causes clock fault.
However, no problems with 44.1 and 48kHs sample rates.
Audio test files generated for different signal frequencies and sample rates using REW software (https://www.roomeqwizard.com/features.html).
Input data format selected is I2S.
Windows media player used to play audio.
SAP register has been adjusted for input sample frequency.
Ensured PWM freq is supported as well per datasheet table "Output Switch Frequency Option".
Simple resistive loads used, varying in value from 5 to 10ohms.
Do any other TAS6421 registers needs to be configured for 96kHz?
Thank you