Tool/software:
Can I use the TAS5825P to connect two horns on the left channel and two horns on the right channel, both 4-Ω 5-W, the impedance can be adjusted but the power is 5 W. The lithium battery is powered directly at about 8V. This allows one chip to be used for cost reduction.