Tool/software:
Applying the 24V supply to PVDD in that case TAS5806MDCPR amplifier is heating. how to overcome or reduce this heating of amplifier. using below schematic in that C29, C32 used 22uF/50V and C30, C31 using the 0.1uF as per schematic given in datasheet (using stereo mode) and L5, L6, L7, L8 using 10uH and C29, C38, C41, C52 using as 0.68uF. using the 8 ohm 10W speaker.