This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] PUREPATHCONSOLE: [FAQ] What are some new & exciting parts that TI offers?

Other Parts Discussed in Thread: TLV320ADC5120, TLV320ADC6120, PCM1863, PCM1862, PCM1804, PCM1822, PCM1820, PCM6020-Q1, PCM1808-Q1, PCM3120-Q1, PCM1863-Q1, PCM1862-Q1, PCM5100A, PCM1754, PCM5102A, PCM5101A, PCM1789, PCM1754-Q1, PCM5100A-Q1, PCM5101A-Q1, PCM5102A-Q1, PCM1789-Q1, TLV320AIC3106, TLV320AIC3206, TLV320AIC3204, TLV320AIC3101, PCM3070, TLV320AIC3104, TLV320AIC3109-Q1, TLV320AIC3106-Q1, TLV320AIC3104-Q1, SN005805, TAS5707, TAS5805M, TAS2110, TAS2770

Welcome to TI Audio!

Texas Instruments wide portfolio of Audio features new upgrades to Audio Converters and Audio Amplifiers devices that are potential upgrades for any current parts you are evaluating today. 

TI Audio is committed to bringing newer devices with many advantages in terms of size, cost, performance, power consumption and system integration. Take a look at our new portfolio below!

You can also use our Cross-Reference Search tool to view TI recommended upgrade for the part you are evaluating!

Product Family Current Texas Instruments GPN New! Next-Generation Texas Instruments GPN Applications Newer Device Benefits Additional Collateral
Audio ADCs

PCM1862, PCM1863, TLV320ADC5120, TLV320ADC6120

PCM1804, PCM1820, PCM1822

TAA5212

TAA5242

Aviation, Professional Microphones, Professional Audio Mixers
  • Higher performance (Up to 119dB ADC DR vs. 113dB ADC DR)
  • Ultrasonic detection capability

Microphone Interface Application Note

Voice Activity Detection Application Note

PCM6020-Q1, PCM1808-Q1,

PCM1862-Q1, PCM1863-Q1, PCM3120-Q1

TAA5412-Q1 Automotive Head Unit, Automotive Headrest Speakers
  • Higher DR (112dB ADC DR vs. 110dB ADC DR)
  • Higher CMRR (80dB ADC CMRR vs. 70dB ADC CMRR)
  • Integration of Boost + LDO for HV MICBIAS & SAR ADC for Input Fault Diagnostics for better system cost
  • More automotive friendly package (Wettable-Flank QFN)
Fault Diagnostics Application Note
Audio DACs

PCM1754, PCM5100A

PCM5101A, PCM5102A,

PCM1789

TAD5142

TAD5242

TAD5212

Music & Audio Equipment, Professional Audio Amplifiers, Professional Video Cameras
  • Higher performance (110dB - 120dB DAC DR vs. 106dB - 113dB DAC DR)
  • 4 Single-ended Analog Output Support
  • HP amplifier offered 
  • Tone Generation offered
  • Smaller, P2P package between all variants

Biquad Filters Configuration Application Note

Head Detection Application Note

Tone Generation App Note

PCM1754-Q1, PCM5100A-Q1

PCM5101A-Q1, PCM5102A-Q1,   PCM1789-Q1

TAD5112-Q1

TAD5212-Q1

Automotive Speakers, Automotive Infotainment Displays, Automotive Head Unit
  • Higher performance (110dB - 120dB DAC DR vs. 106dB - 113dB DAC DR)
  • 4 Single-ended Analog Output Support
  • HP amplifier offered 
  • Tone Generation offered
  • Smaller, P2P package between all variants

Biquad Filters Configuration Application Note

Head Detection Application Note

Audio CODECs

TLV320AIC3204, TLV320AIC3104, TLV320AIC3206, TLV320AIC3106, TLV320AIC3101, PCM3070

TAC5142, TAC5242

TAC5112, TAC5212

Land Mobile Radio, Professional Audio Mixers, Video Doorbell
  • Higher DR (Up to 119dB ADC DR vs. 92dB ADC DR
  • Higher Sampling Rate (768kHz Fs vs. 96kHz Fs)
  • HP Amplifier offered
  • Enhanced Digital Effects
  • Smaller P2P package between all 4 variants
  • Better cost structure

Biquad Filters Configuration Application Note

Product Overview

TLV320AIC3109-Q1, TLV320AIC3104-Q1, TLV320AIC3106-Q1

TAC5111-Q1, TAC5112-Q1

TAC5311-Q1, TAC5312-Q1

Telematics/Emergency Call, Automotive Head Unit
  • Better DR (Up to 104dB ADC DR vs. 92dB ADC DR)
  • Better sampling rate (768kHz Fs vs. 96kHz Fs)
  • Higher temperature support (-40°C - +125°C vs. -40°C - +85°C)
  • TAC531x-Q1: Integration of Boost + LDO for HV MICBIAS & SAR ADC for Input Fault Diagnostics for better system cost
  • More automotive friendly package (Wettable-flank QFN)

TAC5312-Q1 Reference Design

Fault Diagnostics Application Note

Consumer Audio Amplifiers

TAS5805M, SN005805, TAS5707

TAS5815

Speaker, TV, Soundbar
  • Class-H control for better efficiency
  • Improved RDS(on) (180mΩ vs. 120mΩ) for better thermals

TAS5815 Process Flows

TAS2110, TAS2770

TAS2120TAS2320

Payment Systems, fire Safety, Appliance, Speakers
  • Increase in efficiency by ~5% with advanced with Class-H & Y-Bridge technologies
  • HW Pin Ctrl option to allow for easy plug & play options

Efficiency Improvements with Y-Bridge

Please reach out to local TI representative for any questions and support.