Part Number: TAS5805M
Tool/software:
Hi
Designed a schematic with the specifications below.
Can you review the schematic?
- PVDD = 12V
- DVDD = 1.8V
- The signals related to I2C (I2C_SDA, I2C_SCL) use the level shift (3.3V – 1.8V) circuit as the SOC side uses 3V,
Fsw = 768kHz
TAS5805M_schematics_20250428.pdf
Thanks