Part Number: PCM5121
Tool/software:
Hi team,
My customer use PCM5121 and find output waveform has abnormal interference waveform sometimes, we capture a period of the waveform as attachment. It will lead to THD get worse sometimes.
Can you help comment where interference comes from possibly?
For I2S input , we use AP to test, it is a stable 10kHz /1Vrms sine waveform.
Software configuration as below
#ifndef __MW_PCM5121_CONFIG_TAB_H__
#define __MW_PCM5121_CONFIG_TAB_H__
#include "base_type.h"
const static cfg_reg pcm5121_init_tab[] = {
#if 1
{0x00, 0x00},// page0
{0x01, 0x11},// reset
{0x2B, 0x01},/// set process flowm
{0x0D, 0x10},// set PLL=BCLK
{0x25, 0x0C},//ignore SCLK,LRCLK/BCLK halt.
{0x3D, 0x30},// digital volume 0dB
{0x3E, 0x30},// digital volume 0dB
{0x41, 0x00},// disable auto mute
{0x3F, 0xBB},// ramp up and ramp down setting
{0x40, 0xB0},// emergency ramp down setting
{0x28, 0x03},// set data=32bit
{0x02, 0x00},// normal operate
#else
{0, 0x00}, /*! page 0 */
{2, 0x10}, /*! Enter standby mode. */
{1, 0x11}, /*! Reset modules and registers. */
{2, 0x00}, /*! Exit standby mode. */
{13, 0x10}, /*! PLL reference clock select:
0: SCK(MCLK)
1: BCK.
*/
{37, 0x00}, /*! [6]: ignore Fs Detection
[5]: ignore BCK Detection
[4]: ignore SCK Detection
[3]: ignore Clock Halt Detection
[2]: ignore LRCK or BCK Missing Detection
[1]: disable Clock Divider Autoset
[0]: ignore PLL Lock Detection
*/
{40, 0x03}, /*! I2S Data Format[5:4]:
00: I2S mode.
01: DSP.
10: RTJ.
11: LTJ.
I2S Word Length[1:0]:
00: 16 bits
01: 20 bits
10: 24 bits
11: 32 bits
*/
#ifdef AUTO_MUTE_EN
{65, 0x07}, /*! Auto Mute Control, Enable auto mute */
#else
{65, 0x00}, /*! Auto Mute Control, Disable auto mute */
#endif
{0, 0x01}, /*! page 1 */
{2, 0x11}, /*! Analog Gain Control:
Left[4] 0:0dB, 1:-6dB
Right[0] 0:0dB, 1:-6dB
*/
{5, 0x02}, /*! Disable External Under Voltage Protection, Enable Internal Under Voltage Protection */
{0, 0x00}, /*! page 0 */
{43, 0x02}, /*! Low latency IIR interpolation filter with de-emphasis */
{61, 0x30}, /*! Left Digital Volume */
{62, 0x30}, /*! Right Digital Volume */
#endif
};
#endif // __MW_PCM5121_CONFIG_TAB_H__
BR
Amber