Tool/software:
Dear,
PCM2912A, During use, after hanging up for about 21 days, the USB sound card suddenly became unrecognizable and connected to a USB device displayed as unrecognizable on the computer. Then, I tested the SSPND pin, which is the 29 pin enable pin, and found it to be 0V.
After replacing the PCM2912A IC, it returned to normal; After solder the abnormal PCM2912A onto the normal board, the board also showed abnormalities. Suspected that the IC was damaged, removed the IC and tested the impedance to GND of each pin of the abnormal IC, as shown in the Excel table. The schematic and PCB are also included in the excel.
Please help investigate the cause of the abnormality and provide suggestions on how to optimize the circuit diagram or PCB design.