Part Number: TAS6424E-Q1
Other Parts Discussed in Thread: TAS6424E
Hi Experts,
Below speaker describe peak power and RMS power. Is amplifier TAS6424E-Q1 power rating is RMS based or Peak power based?
|
3-WAY SPEAKER |
Frequency response: 60Hz – 40kHz |
240W |
50W |
From the amplifier data
|
TAS6424E-Q1 |
HTQFP (PHD) 64 |
2 MHz Fsw, Standby AC and DC Diagnostics, advanced EMI features |
75W x 4 @ 4Ohm; 150W x 4 @ 2Ohm |
D |
I²C bus |
2/4 Ω |
26.4 V |
Yes |
10.0/1000 |
Thank you.
Regards,
Anas