Part Number: PCM6240-Q1
Hi expert,
- Vref pin's voltage is meaused 2.7V, what is the the relation between AD convert and reference voltage?
- It has low swing mode and high swing mode in mic application. Is input attenuation 14dB or 20dB? Can it attenuate in both high and low swing mode?
- Line in mode, the relation is 10Vrms-->1FS; MIC input, is low swing 2Vrms-->1FS? Is high swing 10Vrms-->1FS?