Part Number: TAS6424E-Q1
Hi team,
Customer get following test and get inquiry regarding the short to power detect method:
-
Preconditions: VBAT = 12.5 V, PVDD = 24.5 V, channels 1 through 4 are normally connected to 4-ohm loads.
Test procedure: After power-up, switch all channels to Play mode and continuously read registers 0x0C and 0x0D; no fault is indicated. Then short any output pin of channel 4 to BAT and continuously read registers 0x0C and 0x0D; no fault is indicated. -
Preconditions: VBAT = 12.5 V, PVDD = 24.5 V, channels 1 through 4 are normally connected to 4-ohm loads, and any output pin of channel 4 is shorted to BAT.
Test procedure: After power-up, switch all channels to Play mode and continuously read registers 0x0C and 0x0D; a short-to-battery fault is indicated on channel 4. Then remove the shorting wire from channel 4 and continuously read registers 0x0C and 0x0D; no fault is indicated. Then reconnect the shorting wire to channel 4 and continuously read registers 0x0C and 0x0D; no fault is indicated. -
Preconditions: VBAT = 14.5 V, PVDD = 24.5 V, channels 1 through 4 are normally connected to 4-ohm loads, and any output pin of channel 4 is shorted to BAT.
Test procedure: After power-up, switch all channels to Play mode and continuously read registers 0x0C and 0x0D; a short-to-battery fault is indicated on channel 4. Then remove the shorting wire from channel 4 and continuously read registers 0x0C and 0x0D; no fault is indicated. Then reconnect the shorting wire to channel 4 and continuously read registers 0x0C and 0x0D; a short-to-battery fault is indicated on channel 4. -
Preconditions: VBAT = 14.5 V, PVDD = 14.5 V, channels 1 through 4 are normally connected to 4-ohm loads, and any output pin of channel 4 is shorted to BAT.
Test procedure: After power-up, switch all channels to Play mode and continuously read registers 0x0C and 0x0D; a short-to-battery fault is indicated on channel 4. Then remove the shorting wire from channel 4 and continuously read registers 0x0C and 0x0D; no fault is indicated. Then reconnect the shorting wire to channel 4 and continuously read registers 0x0C and 0x0D; a short-to-battery fault is indicated on channel 4.
Could you help share comment regarding the above test?
Regards,
Will