Part Number: TLV320AIC3254
Hi Sir,
My customer is currently evaluating whether the TLV320AIC3254 meets their requirement for an audio codec with DSP functionality in their DSC products. Could you please help confirm if the following features are supported?
Application: DSC
Input: 2x PDM DMICs (Stereo) | SNR: 64 dBA | Sensitivity: -26 dBFS
Output: 1x Speaker (0.4W, 10phi)
* Note: The audio output can also be processed by the SoC to support USB UAC (USB Audio Class) output.
I. miniDSP Customization:
Can the TLV320AIC3254's built-in miniDSP be programmed to customize the processing block routing sequence for input audio, as shown in the diagram below?
II. DMIC Input Audio Processing:
1. Input Level Adjustment (ADJ)
After the DMIC input, can the TLV320AIC3254 adjust the input signal level prior to audio processing to optimize the signal?
2. Sound Quality Correction (EQ)
Regarding the Low-Cut Filter (LCF) / High-Pass Filter applied to the input audio signal: Can the filter be configured as a 1st-order filter? Can the cutoff frequency be set to 100Hz?
3. Noise Reduction (NR)
Can Wind Noise Reduction (WNR) be implemented using the built-in DSP?
4. Level Adjustment (LEVEL)
Can the output level be adjusted via Gain Control with configurable ranges and step sizes?
Can the left and right channels be adjusted synchronously (stereo-linked) to prevent stereo image shift?
When the input volume is too high, can AGC or a Limiter be applied to prevent output clipping?
5. Automatic Gain Control (AGC)
Can the AGC compress the dynamic range of the microphone input signal without causing unnatural audio artifacts, while raising the average volume to improve audibility?
Do the static characteristics include Limiter, Compressor, and Expander (Noise Gate) functions, and do the dynamic characteristics include Attack and Release settings?
If the built-in AGC is insufficient, can additional DSP blocks be implemented to supplement it?
III. Speaker Output Audio Processing:
1. LR MIX
Can the stereo audio be mixed down to mono, and can this routing be restricted specifically to the media playback path?
2. EQ
Can a Parametric EQ or IIR Filter be used to adjust the frequency response of the output audio?
Is it possible to configure separate EQ parameters for media playback, camera operation sounds, and UI/operation sounds?
3. Volume Adjustment (LEVEL)
Can independent volume settings for different audio sources be achieved via software control or parameter switching?
4. AGC
Can AGC processing be applied to the mono audio after the LR MIX?
Are the AGC parameters adjustable (e.g., Thresholds for the Limiter/Compressor/Expander, Ratio/Slope for the Compressor/Expander, and Attack/Release times)?
IV. DMIC SNR Performance:
Is it possible to improve the DMIC SNR performance to >45 dBA?
V. Stereo DMIC Placement:
Regarding the stereo DMIC L/R inputs, is there a recommended placement distance (spacing) between the left and right DMICs to achieve an optimal stereo image when using the integrated audio codec?
VI. USB Audio Routing:
Can the audio output also be routed through the SoC to support USB UAC (USB Audio Class) output?