Which TPA31xx series is suitable for the application below?
1) 12-14V operation off car battery power
2) 4 ohm load
3) Stereo 2 channels
4) Speakerguard protection is mandatory.
5) Two products; one with 15W + 15W RMS and theother with minimum 20W + 20W RMS preferably 25W + 25W.
Any TPA31xx stereo versions available meeting above requirements or I need to go for PBTL mono and use two chips for stereo?
Also, how stable are these chips with 4 ohms load either in BTL or PBTL modes?
-Thanks
M