Do each amplifier of the LM4780 has an independent following key specifications:
1• Output Power/Channel with 0.5% THD+N, 1kHz into 8Ω: 60 W (Typ)
2• THD+N at 2 x 30W into 8Ω (20Hz - 20kHz):
0.03% (Typ)
3• THD+N at 2 x 30W into 6Ω (20Hz - 20kHz):
0.05% (Typ)
4• THD+N at 2 x 30W into 4Ω (20Hz - 20kHz):
0.07% (Typ)
5• Mute Attenuation: 110 dB (Typ)
6• PSRR: 85 dB (Min)
7• Slew Rate: 19V/μs (Typ)