Hello, all
Now we have one Inquiry regarding audio output signal on PCM1748 from our customer.
Please refer to the item below, and feedback us with your comment.
We are evaluating our trial model with this device.
The schematic of the trial is as below;
Also, the hardware and software configuration is as below;
fsclk: 2.048[MHz] (256fs)
fs: 8[kHz]
BCK: 256[kHz] (32fs)
LRCK: 8[kHz]
Audio data format: 16−Bit Right−Justified, BCK = 32fs
Mode Control Register:
0x1403(Audio data format control:FMT[2:0] =011, 16-bit standard format, right-justified data)
Others registers are as default
1) The input waveform of SCK pin is as below;
The actual input clock is observed as 2.041MHz
2) The input waveforms of each audio lines are as below; (input signal level is 0x8000.)
3) The output waveforms of audio line is as below; (input signal level is 0x8000.)
The above phenomenon causes data corruption on output audio data.
Please let us clarify how we could resolve this issue.
We thank you in advance for your information.
Best regards,