Why is the VCCCI pin at PCM2906C externally powered in EVM and TYPICAL CIRCUIT CONNECTION 1?
Is the internal 3.3V voltage generator not powerful enough for "high-performance application" or too noisy?
If so, when is High-Performance Application reached and I will need an external LDO?