Other Parts Discussed in Thread: TAS2553, LM48511, TPA2016D2
Hi ,
We are looking for an D class Audio amplifier with Gain control to drive 0.8W / 1 W, 8 ohm Speaker to achieve Sound pressure level of min 80dBA ( 100Hz- 10Khz) with no more than 3% THD+ Noise and at VCC= 3.3V). Can you suggest some Non BGA device which can suite our requirement similar to TAS2553.
Or do we have Non BGA(WCSP) equivalent of TAS2553.