How can design economic SMPS output power wattage for 5.1ch DVD-R system?
If someone design 5.1ch, 100W X5ch and 150W x1ch audio system, SMPS should be support minnum 250W becasue real audio signal can't happened same time max output of each channels. That is real audio system test result becasue we can't calculate correct output power condition due to not fixed output power during play everytimes. The calcualtion method is that two chanels max power plus min 25% margin. 100W x 2 = 200W x 1,25 = 250W.