Other Parts Discussed in Thread: TAS3204
TI Forum
We have a series of audio control modules to produce, with which we intend to demonstrate a new product concept this summer. Each unit is independent and requires a single channel DSP capable of simple EQ (for example a Baxandall with variable gain, Q and threshold frequency or an equivalent parametric EQ) and delay from 5ms to 250ms. THD and IMD distortion must remain <1%, with a linear response from 100Hz to 10KHz. Input to the module will be a balanced audio signal of about 1V, output will be unbalanced. The controls for setting the level, EQ, and delay will be provided on the enclosure of each module.
What low cost DSP chip set would you suggest from TI for this application?
Thank you for your help.