Part Number: TPA3111D1
The customer is using the TPA3111 and wants to adjust the device to limit the bandwidth of the output.
They are using these AMPs for a limited bandwidth of up to 1KHz. They are using the app note ferrite (80 ohm) and cap (1000 pF) values which are for the full audio bandwidth.
Can they limit the bandwidth of this amp to closer to the 1KHz max that they are putting into it?
They are getting some high frequency audible noise through the system.