Part Number: TAS5782MEVM
Hi,
I evaluated TAS5782MEVM in BTL configuration, then the common-mode output voltage was increased and the output waveform clipped only on the power supply rail side("OUT2A+" - "OUT2A-") when outputting 32W/ch continuously.
Could you please tell me why this symptom occurs ?
<Test Condition>
Configuration = BTL
PVDD = 22V
Load Impedance = 4Ω
Output Power = 32W
THD+N = 10%
Best regards,
Kato