Part Number: TPA3128D2
Hi,
A customer requires the Frequency versus THD+N plots of TPA3128D2 on the oscillator frequency 400kHz and 1200Hz.
If TI does not have these, would you measure these datum by following conditions?
PVCC=24V, Gain=26dB, RL=4Ω, BTL, Po=1W / 15W
The cut-off frequency of LC filter and LPF for measurement should be set around 50kHz.
Best regards,
Akio Ito