Part Number: PCM2904
Dear fellow developers,
I am currently designing a system which includes the PCM2904. In order to optimally utilize the ADC range and to optimize DAC output gain, I would need the conversation limits of the devices analog I/Os. The datasheet states:
Analog Input:
Input Voltage 0.6*Vccci
Center Voltage 0.5*Vcci
Analog Output:
Output Voltage 0.6*Vccci
Center Voltage 0.5*Vcci
Can I therefore conclude that the ADC/DAC top value in 16-Bit Mode for Vccci=3.3V corresponds to 1.98V and lowest value corresponds to 1.32V? Thus any voltage at the ADC input beyond there values would result in ADC clipping and the maximum peak-to-peak amplitude with respekt to Vccci/2 convertable would be 0.66V?
Kind reagards