Part Number: TPA3136D2
Today the audio demo using the Colibri 3.2 eval board and the TPA3136D2EVM worked
with the single 4 Ohm 3W loudspeaker.
The max analog headphone volume for the SGTL5000 audio codec is 12dB and the
TPA3136D2 has a fixed analog gain of 26dB.
Are there strategies to increase this volume? The existing application has 88dB audio
energy over a distance of 3 feet.
Thanks,
Priya