Part Number: TLV320AIC3256
Greetings!
hope someone can help:
IC app note SLAU306A mentions as follows:
"2.9.0.2 Other Supply Options - Power Up Sequence
To supply the power pins from independent supplies, the powerup sequence is: Vsys, IOVdd, DVdd,
DVdd_CP, AVdd and then DRVdd_HP. Multiple domains may be powered up at the same time."
Q. I intend to use the voltage levels as below. Does "Multiple domains may be powered up at the same time" mean I can power up 1.5V, 1.8V and 3.0V at the same time?
IOVdd = 1.5V.
Vsys, DVdd, DVdd_CP and AVdd = 1.8V.
DRVdd_HP = 3.0V.
Q. If ok, 'at the same time' means a certain time window, is within 100 ms reasonable for this chip?
thanks n rgds, setoh.