Are instructions available for using the coefficients generated by TIBQ with the TLV320AIC33 codec?
In particular, TIBQ generates N0,N1,D1 or N0,N1,N2,D1,D2 coefficients.
My filter (20Hz Hi Pass, 10KHz Low Pass) generated two sets of N0,N1,D1. I programmed these in and set N2,D2 = 0. Did not produce good results.
Thanks,
Randy.