Part Number: TAS6424L-Q1
Other Parts Discussed in Thread: TAS6424
Tool/software: Linux
Hello All,
Had an issue with playback using 6424 Amp and hence the query
We are using 6424 in our board design to output I2S/ 8ch TDM
Wiring looks OK to me and I can see FSYNC and SCLK inputs on oscilloscope as well as input audio data
However when I playback, I hear only crackling sound in the headphone jack
i2c dump while playing is as follows: (headphone connected on CH1)
i2cdump -f -y 5 0x6a
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 00 32 62 46 00 cf cf cf cf 00 11 11 82 22 00 ff .2bF.????.???"..
10: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
20: 00 00 01 14 00 00 40 21 0a 00 00 00 00 00 00 00 ..??..@!?.......
30: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
40: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
50: 00 00 00 aa 00 00 00 00 00 00 00 12 32 f2 00 00 ...?.......?2?..
60: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
70: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
80: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
90: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ........
Everything else seems fine -
aplay: 3078] ea9-audio sound: TAS6424 AMP-0 2ch, 48000Hz, 128000bytes
[ 50.143878] [4: aplay: 3078] tas6424 5-006a: tas6424_set_dai_fmt() fmt=0x4004
[ 50.158470] [5: aplay: 3078] tas6424 5-006a: tas6424_set_dai_tdm_slot() tx_mask=3 rx_mask=0
[ 50.167667] [5: aplay: 3078] tas6424 5-006a: tas6424_hw_params() rate=48000 width=16
[ 50.176254] [5: aplay: 3078] tas6424 5-006a: sap_ctrl in hw_params after rate set is 64
50.199674] [3: kworker/u16:1: 58] tas6424 5-006a: tas6424_set_bias_level() level=1
[ 50.207633] [3: kworker/u16:1: 58] tas6424 5-006a: Amp Powered Up
Stereo
[ 50.451247] [3: kworker/u16:1: 58] tas6424 5-006a: tas6424_set_bias_level() level=2
[ 50.451379] [5: aplay: 3078] tas6424 5-006a: tas6424_dac_event() event=0x2
[ 50.471264] [3: kworker/u16:9: 1711] tas6424 5-006a: tas6424_set_bias_level() level=3
[ 50.471388] [6: aplay: 3078] tas6424 5-006a: tas6424_mute() mute=0
^CAborted by signal Interrupt...
[ 60.178213] [5: aplay: 3078] tas6424 5-006a: tas6424_mute() mute=1