Hello Expert,
I have 2 questions for minimum speaker load of TAS5782M.
1. Ordinary speaker has 20% tolerance. Do minimum speaker load on datasheet consider of speaker tolerance? For example, datasheet said 3ohm, however true minimum load is 2.4 ohm (= 3ohm x (100%-20%)).
2. Do minimum speaker load change depending on Po?(e.g. minimum speaker load decrease as Po is low)
I'm looking forward hearing back from you.
Best regards,
Kazuki Kuramochi