Other Parts Discussed in Thread: TLV320AIC3107, TLV320AIC3100, TLV320AIC3212, , TLV320AIC3104, TLV320AIC3106, TLV320AIC3254, TLV320AIC3256, TLV320AIC3262, TLV320AIC12
Hi ,
In one of our mobile phone product , we are still using Audio codec TLV320AIC12KIRHBR .
As per our customer requirement , we need to replace this legacy chip with mobile category codec . In existing design, TLV320AIC12KIRHBR codec 's SMARTDM port is connected to host vocoder chip SPI port.As per datasheet , SMARTDM timings are fully compatible with SPI timing.
Please suggest one audio codec (with inbuilt class D amplifier for 8 ohm speaker, Head phone Jack (L/R/MIC) support with detect pin, 32 ohm ear piece support, MIC support ) with SMARTDM interface or fully compatible with SMARTDM port timing . Ensure newly suggesting codec interface PORT timing (SMARTDM or equivalent) is fully matching with SPI timing parameters .
Reg
S Ge