Hello,
Our customer build 240 units of ES1 boards using TAS5825M.
They found 2 pcs of TAS5825M VR_DIG pin is seems latched up at 0.6 V even PDN pin is asserted to High.
On the datasheet PVDD and DVDD are not required any power up sequence.
Power supply condition are DVDD= 1.8V and PVDD= 5.0V
Do you see any concern to create Latch up status of VR-DIG pin?
Regards,
Mochizuki