Part Number: TLV320AIC3106
Hello,
We currently use the TI TLV320AAIC3106 on a few of our two-way radio products. W
void codec_init(void)
{
// ----------- CODEC GENERAL INIT ------------
codec_wr(SW_RESET, 0x80); // Codec software reset.
codec_wr(PAGE_SEL, 0); // Select Register Page 0.
codec_rd(PAGE_SEL);
// Master clock source.
codec_wr(CLK_GEN, 0x02); // Clock source is MCLK.
codec_wr(CLK_IN, 0x00); // CODEC_CLKIN uses PLLDIV_OUT.
// PLL config. K = J.D = 6.144
codec_wr(PLL_PROG_A, 0x91); // PLL Enabled, Q=2, P=1.
codec_wr(PLL_PROG_B, 0x18); // J=6.
codec_wr(PLL_PROG_C, 0x16); // D=1440.
codec_wr(PLL_PROG_D, 0x80);
codec_wr(OVERFLOW_FLAGS, 0x01); // R=1.
// ADC, DAC sample rate.
codec_wr(SAMPLE_RATE_SEL, 0x44); // Sample rate = Fs/3. (16kHz).
// I2S setup.
codec_wr(ASDI_CTRL_A, 0x80); // BCLK output, WCLK input.
codec_wr(ASDI_CTRL_B, 0x00); // I2S mode, 16-bit.
codec_wr(ASDI_CTRL_C, 0x00); // Audio Serial Data Word Offset.
// MIC Bias.
codec_wr(MICBIAS, MICBIAS_2V5); // Set MIC bias.
// ----------CODEC ROUTING AND SETUP ----------
// ADC.
codec_wr(MIC2RP_ADC_R, 0x78); // Line2R single-ended, not connected to right ADC.
// DAC.
codec_wr(DATA_PATH, 0x0A); // Left data -> DAC_L, Right data -> DAC_R.
codec_wr(DAC_POWER, 0xE0); // DAC_L and DAC_R powered-up, HPLCOM single-ended output.
codec_wr(HPOUT_CTRL, 0x00); // Output VCM = 1.35V. (AVDD/2).
// Output HPROUT
codec_wr(DAC_R1_HPROUT, 0x80); // DAC_R1 -> HPROUT, 0 gain.
codec_wr(HPROUT_GAIN, 0x8B); // HPROUT powered-up, +8dB, unmuted, weak common mode.
// Output HPRCOM
codec_wr(DAC_R1_HPRCOM, 0x80); // DAC_R1 -> HPRCOM, 0 gain.
codec_wr(HPOUT_CONFIG, 0x16); // HPRCOM single-ended, short circuit protection.
codec_wr(HPRCOM_GAIN, 0x8B); // HPRCOM powered-up, +8dB, unmuted, weak common mode.
// Mono line output
codec_wr(MONO_LOP_GAIN, 0x6B); // MONO_LOP: powered-up, +6dB, unmuted.
codec_wr(DAC_L1_MONO_LOP, 0x84); // DAC_R1 -> MONO_LOP, connected, 2dB.
// LEFT line output
codec_wr(LEFT_LOP_GAIN, 0x6B); // LEFT_LOP powered-up, +6dB, unmuted.
codec_wr(DAC_L1_LEFT_LOP, 0x84); // DAC_L -> left LOP, connected, 2dB.
// RIGHT line output
codec_wr(RIGHT_LOP_GAIN, 0x6B); // RIGHT_LOP powered-up, +6dB, unmuted.
codec_wr(DAC_L1_RIGHT_LOP, 0x84); // DAC_L -> right LOP, connected, 2dB.
// !!!!!!!!!! If this is set, RIGHT_LOP/M and LEFT LOP/M lose DC bias !!!!!!!!
codec_wr(MIC2RP_HPROUT, 0xFF); // MIC2RP -> HPROUT, muted
}
- DACR->HPROUT, DACR->HPRCOM (“voice” audio)
- LINE2R->HPROUT, LINE2R->HPRCOM (“beeptone” audio)
- DACL->RIGHT_LOP/M (differential “voice” audio signal for FM modulation)
This seems to work correctly, “beeptones” are mixed with “voice” audio, and output to our audio amplifiers. Important for us, is to have a constant 1.35V common-mode DC bias level on RIGHT_LOP/M, which is used for FM modulation. The issue we are seeing, is if the registers are set to connect LINE2R->HPROUT and HPRCOM, the RIGHT_LOP/M loses its DC bias and appears to float. The DC level drifts over time, and differs considerably from one sample to the next.
Attached is a C file with a simplified configuration that reproduces the issue.
The following DC voltages are measured (without and with the last setting, which routes MIC2RP to HPROUT):
|
Output |
Without MIC2RP –> HPROUT |
With MIC2RP -> HPROUT |
|
HPRCOM |
1.35V |
1.35V |
|
HPROUT |
1.35V |
1.35V |
|
MONO_LOP |
1.32V |
1.32V |
|
MONO_LOM |
1.32V |
1.32V |
|
LEFT_LOP |
1.35V |
0.7V <-> 2.26V (drifting, sample dependent) |
|
LEFT_LOM |
1.35V |
0.7V <-> 2.26V (drifting, sample dependent) |
|
RIGHT_LOP |
1.35V |
0.7V <-> 2.26V (drifting, sample dependent) |
|
RIGHT_LOM |
1.35V |
0.7V <-> 2.26V (drifting, sample dependent) |
Thank You.