Hello,
I am looking for a high quality DAC for headphones. I haven't found any DACs from TI in the 'audio DACs' category that say they can drive headphones but I found this one in the 'headphone amps' category.
TLV320DAC3203 looks a little too weak (low output power and high min load), requires DC blocking capacitors and doesn't clearly list the DAC resolution.
Are there any DACs that meet my needs or should I just go with a DAC and a separate IC for headphone amp?
Requirements:
No DC blocking capacitors required
Power efficient
Analog outputs: 2
Goals:
Resolution: 32 bit
SNR > 100dB
Sampling rate > 300 kHz
Package: small, preferably not BGA
Output power high enough for headphones
Loads (headphones): down to 4 ohms