Part Number: DRV592
Hi,
DRV592 has maximum PWM frequency of 1MHz. If I use 1MHz PWM signal can duty-cycle for this part be less than 50%? Or does internal FETs require minimum 500ns control signal in order to turn on? Can for example 1% duty-cycle be used frequency of 1MHz meaning internal FET would be on for 10ns?