I made a simple measure-amplifier with 20dB gain,
Straight feedback is with 200 Ohms parallel to -input, and 1800 n series, supply: 2x15V
Harmonic Distortion (pure D3: 3kHz from 1kHz) is much higher than specs: -100dBc (200uV) at 20Vpp rising to -96 dBc (400uVpp) at 25vpp.
What is origin of this D3-distortion ??
Remarkable: Halving impedance feedback-network to 100 and 900 Ohms, reduced the distortion w -6dB,
but no other components parallel to -input can inject currents..