This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
The OPA1656 is the industry’s lowest voltage noise high voltage CMOS on the market. It offers exceptional performance in almost any audio application. The low voltage noise combined with the low current noise make this device great for low and high impedance applications such as a high gain microphone pre-amplifier. The high capacitive load drive and high current drive also make this device a great option as a headphone driver.
Order samples here: OPA1656
Specifications |
OPA2134 |
OPA2604 |
OPA1656 |
Num Channels |
2 |
2 |
2 |
Vs min (V) |
5 |
4 |
4.5 |
Vs max (V) |
36 |
44 |
36 |
GBW (MHz) |
8 |
20 |
53 |
Slew Rate (V/us) |
20 |
25 |
24 |
Vn (nV/rtHz) |
8 |
11 |
4.3 |
In (fA/rtHz) |
3 |
6 |
6 |
Rail-to-Rail |
NO |
--- |
Out |
Iq typ (mA) |
4 |
5.25 |
4 |
Isc typ (mA) |
35 |
40 |
100 |
Ibias max (pA) |
100 |
100 |
20 |
Operating Temperature (°C) |
-40 to 85 |
-40 to 100 |
-40 to 125 |
Additional Features |
SoundPlus |
--- |
Burr Brown, Premium Sound |
Price (web $) |
1.83 | 1ku |
EOL |
1.05 | 1ku |