Part Number: OPA1652
Other Parts Discussed in Thread: OPA1678
Hi team,
My customer would like to find the similar or better solution for OPA1652. Could you suggest us corresponding part number? Below is the requirements.
- Operating voltage: Support single power : 4.5V ~ 16V
- Package: 8Pin Pin to Pin VSSOP
- Low Noise: ≦ 4.5 nV/√Hz @1 kHz & ≦ 3.8 nV/√Hz @10 kHz
- Unit Price: ≦ OPA1652
- temp: -40°C ~ +85°C
- Bandwidth: Audio Band 20HZ~20KHZ
- Application : Microphone single input and differential output Gain <1dB (Mic -38dBV SNR:65dBA, Differential Output -31dBV SNR: ≧62dBA)
Roy