Part Number: TPA3130D2
Now a project is using a Class D power amplifier chip, model TPA3130D2.The design adopts Mono Mode configuration, which can provide 30W.Use 24V@2A adapter for power supply.
Problem: There is instantaneous power consumption greater than 30W and the maximum instantaneous power consumption is 50W when broadcasting propaganda.The voltage is pulled down because the power supply cannot respond quickly.Causes the system to restart.
Consultation: Can the TPA3130D2 chip limit the maximum output power to ensure the normal operation of the power supply?