Part Number: LM49251
Dear Sir,
We are estimating the playback time for a battery operating product.
The product will use speaker in LS (stereo input, aLC on) mode 2. If the total power consumption (excluding power use for sound producing) is typically 5.9mA for 8 ohm speakers, and two speakers are drawing 2mA each to product sound, the total power consumption of the LM49251 is typically 5.9+2+2 = 9.9mA. Am I correct? Is there other power consumption I need to consider?