Part Number: PCM4201
Hi E2E,
Good day.
The datasheet shows the frequency response of the device start at 20Hz. Can you provide any frequency response plots for 20Hz to 1Hz? Our customer will be using the PCM4201 to measure the output of an amplifier that amplifying a signal between 1Hz and 1kHz and they are interested in the frequency response, with and without the DC filter.
Regards,
Carlo