Dear TI engineer:
After the AFE5818EVM board is powered on, the power supply shows that the current output is about 1.5A, and the temperature of the AFE5818 chip is very high. Is this normal? Is the temperature of AFE5818 very high during normal operation?