Table 7.3 Recommended Operating Conditions of the data sheet suggests the minimum value for the VCC is 9V.Does this remain 9v even if I choose a bipolar output range of +/-2.5V. In my perspective minimum VCC and VSS can be higher by about 2V than the output range.. Having said this, I wish for a +/-2.5V bipolar output range Min VCC can be +4.5 and VSS can be -4.5V. Please confirm.