Other Parts Discussed in Thread: SN65LVDS047
Hi team,
We are evaluating the new board mounting with ADS52J65 now.
and we have two question below.
(1) Is it correct that we use SN65LVDS047 toward SYNC and SYSREF input of ADS52J65?
It looks like that the output voltage level of SN65LVDS047 and the input voltage level of ADS52J65 is not matched on each datasheet.
(2) The differential signal level is different from SYNC(475mVpp) and SYSREF(588mVpp).
And the VICM voltage level is different from SYNC(1.22Vdc) and SYSREF(0.975Vdc).
Is the voltage level correct??
If possible, please provide internal circuit interface.
ref(1)
| SN65LVDS047 Datasheet(SLLS416B–JUNE 2000–REVISED DECEMBER 2003版) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ELECTRICAL CHARACTERISTICS (page3) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | mV | ||||||||||||||||||||||||||||||||||||||||||||||||||
| VOD | Differential output voltage | RL=100Ω | 250 | 310 | 450 | mV | |||||||||||||||||||||||||||||||||||||||||||||||||
| VOC(SS) | Input common-mode voltage | 1.125 | 1.17 | 1.375 | V | ||||||||||||||||||||||||||||||||||||||||||||||||||
| VOH | Output high voltage | 1.33 | 1.5 | V | |||||||||||||||||||||||||||||||||||||||||||||||||||
| VOL | Output low voltage | 0.9 | 1.02 | V | |||||||||||||||||||||||||||||||||||||||||||||||||||
| ADS52J65 Datasheet(SBAS783-DECEMBER 2018版) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 6.7 Digital Characteristics (page11) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PARAMETER | CONDITIONS | MIN | TYP | MAX | mV | ||||||||||||||||||||||||||||||||||||||||||||||||||
| DIGITAL INPUTS(LVDS):SYNC-P,SYNC-M,SYSREFP,SYSREFM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SYNC- | Input differential voltage | 260 | 450 | mV | |||||||||||||||||||||||||||||||||||||||||||||||||||
| Input common-mode voltage | DC coupling required | 1 | 1.2 | 1.4 | V | ||||||||||||||||||||||||||||||||||||||||||||||||||
| SYSREF | Input differential voltage | 300 | 450 | mV | |||||||||||||||||||||||||||||||||||||||||||||||||||
| Input common-mode voltage | DC c | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Thank you very much for your help.
Best regards,